IESNA:LM-63-2002
[TEST]P955861
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8C-940-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]43617
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 399.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
8755.7 8760.3 8741.9 8702.6 8474.2 8236.6 8197.4 8386.6 8824.9 9408.6
10114.6 10926.7 11782.7 12407.9 12887.8 13363.1 13796.9 14057.6 14147.5 14050.6
13561.5 12682.5 11558.9 9777.8 7179.9 4180.6 3246.2 2969.3 2639.4 2150.3
1651.9 1282.8 962.1 602.2 343.8 138.4 0
8755.7 8718.8 8700.3 8674.9 8453.5 8211.2 8176.6 8347.3 8769.5 9371.7
10059.2 10843.7 11699.6 12345.6 12807.1 13291.6 13720.7 13997.6 14126.8 14011.4
13485.4 12624.8 11482.8 9625.5 6953.8 4049.1 3209.3 2941.6 2607.1 2113.4
1631.2 1266.6 915.9 579.1 334.5 133.8 0
8755.7 8744.2 8734.9 8709.6 8534.2 8301.2 8227.4 8368.1 8737.2 9302.5
9971.6 10723.7 11572.7 12320.3 12837.1 13317 13822.2 14166 14380.6 14362.1
14006.8 13217.8 12135.7 10451.5 7966.6 4711.2 3266.9 2967 2690.2 2307.2
1861.9 1384.3 1024.4 669.1 364.5 166.1 0
8755.7 8734.9 8723.4 8744.2 8624.2 8423.5 8333.5 8405 8663.4 9115.6
9717.8 10389.2 11166.7 12006.5 12677.9 13210.8 13723 14168.3 14433.6 14558.2
14419.8 13935.3 13072.4 11558.9 9279.4 5936.3 3361.5 2789.4 2537.9 2238
1919.6 1594.3 1234.3 823.7 470.7 210 0
8755.7 8746.5 8753.4 8799.5 8776.5 8670.3 8538.8 8525 8642.6 8912.6
9327.9 9863.1 10504.5 11242.8 12048 12793.2 13372.3 13875.3 14320.6 14648.2
14740.5 14537.5 14032.2 13208.5 11598.1 8741.9 4865.8 2468.7 1942.6 1635.8
1333.5 1075.1 837.5 590.6 320.7 117.7 0
8755.7 8760.3 8785.7 8848 8908 8908 8845.7 8788 8797.2 8910.3
9134.1 9484.8 9957.7 10516.1 11141.3 11935 12779.4 13492.3 13905.3 14099.1
14226 14288.3 14267.5 14242.1 13995.3 12541.8 9390.2 5230.3 2378.7 1527.3
1202 932.1 680.6 468.4 269.9 99.2 0
8755.7 8764.9 8813.4 8887.2 8993.3 9087.9 9152.5 9203.3 9198.7 9286.3
9434 9660.1 9973.9 10333.8 10774.5 11312 11923.4 12594.8 13199.3 13700
14205.2 14772.8 15340.4 15931 16662.4 17073 15806.4 12504.8 8079.7 4058.3
1947.2 1197.4 812.1 528.3 302.2 106.1 0
8755.7 8771.8 8838.8 8944.9 9060.2 9175.6 9314 9470.9 9660.1 9902.4
10211.5 10566.8 10949.8 11374.3 11879.6 12497.9 13197 13967.6 14807.4 15716.4
16766.2 17912.8 19195.6 20471.5 21901.9 23565.4 25187.3 25598 24107.6 20566.1
15287.3 9697 5654.9 3123.9 1379.7 332.2 0
8755.7 8794.9 8875.7 8998 9117.9 9226.4 9357.9 9537.8 9747.8 10066.2
10486.1 10968.3 11540.4 12246.4 13104.7 14168.3 15400.3 16826.2 18362.7 19931.6
21715.1 23408.5 25406.5 27436.8 29873.2 32268 35313.5 38575.8 41171.4 40899.1
35991.8 27123.1 17144.6 6870.7 1255.1 276.9 0
8755.7 8792.6 8891.8 9007.2 9127.2 9256.4 9392.5 9574.7 9793.9 10110
10497.6 10963.7 11515.1 12223.4 13102.4 14219.1 15497.2 17043 18750.3 20499.2
22335.7 24211.4 26221 28412.8 30752.2 33190.9 35959.5 38968 41907.4 42426.5
37530.7 27393 15541.1 4046.8 862.9 256.1 0
8755.7 8790.3 8868.7 9023.3 9150.2 9291 9406.3 9574.7 9805.5 10082.3
10416.9 10797.5 11231.3 11826.5 12608.7 13554.6 14699 16106.3 17709.8 19458.6
21216.7 23018.6 24880.5 26867 29035.7 31167.5 33389.3 35334.3 36813.2 35754.2
30814.5 21235.2 9242.5 1783.4 537.6 177.7 0
8755.7 8781.1 8887.2 9021 9143.3 9265.6 9380.9 9514.8 9701.6 9902.4
10140 10370.7 10601.4 10912.9 11369.7 11974.2 12701 13676.9 14825.9 16127.1
17543.7 19008.7 20448.4 21911.2 23431.6 24855.1 26283.2 27577.6 27852.1 25438.8
20513 14094.5 6014.8 1197.4 359.9 99.2 0
8755.7 8781.1 8868.7 8970.3 9071.8 9134.1 9196.4 9249.4 9297.9 9355.6
9374 9311.7 9194.1 9069.5 8981.8 8977.2 9101.8 9457.1 10033.9 10760.6
11621.2 12569.4 13524.6 14475.2 15398 16166.3 16623.1 16879.2 16228.6 13651.5
10010.8 6190.1 2468.7 701.4 258.4 64.6 0
8755.7 8748.8 8769.5 8799.5 8781.1 8658.8 8469.6 8185.8 7812.1 7318.3
6700 5980.2 5265 4667.4 4192.1 3799.9 3497.7 3303.9 3204.7 3181.6
3243.9 3368.5 3488.4 3606.1 3661.5 3571.5 3294.6 2854 2180.3 1548.1
1125.9 816.7 595.2 417.6 251.5 66.9 0
8755.7 8698 8626.5 8485.8 8232 7809.8 7244.5 6527 5724.1 4995
4397.5 3878.3 3398.5 3043.2 2849.4 2759.4 2697.1 2620.9 2540.2 2464.1
2374.1 2251.8 2108.8 1981.9 1859.6 1737.3 1617.3 1488.1 1335.8 1162.8
985.2 812.1 627.5 431.4 235.3 53.1 0
8755.7 8640.3 8430.4 8075.1 7521.4 6734.6 5871.7 5050.4 4445.9 3931.4
3493.1 3246.2 3103.1 2978.6 2849.4 2740.9 2683.2 2662.5 2623.2 2535.6
2408.7 2281.8 2152.6 2028 1891.9 1758.1 1621.9 1476.6 1335.8 1181.3
1017.5 835.2 627.5 406.1 207.6 43.8 0
8755.7 8603.4 8250.4 7671.3 6822.3 5786.4 4909.7 4302.9 3818.4 3516.1
3373.1 3241.6 3103.1 2955.5 2819.4 2736.3 2710.9 2697.1 2664.8 2561
2321 2184.9 2062.6 1944.9 1836.5 1735 1610.4 1472 1324.3 1158.2
978.2 784.4 581.4 392.2 210 57.7 0
8755.7 8543.4 8052 7251.4 6153.2 5073.5 4383.6 3873.7 3596.9 3476.9
3326.9 3181.6 3082.4 2976.2 2830.9 2738.6 2697.1 2641.7 2397.1 2293.3
2258.7 2244.9 2205.7 2143.4 2048.8 1924.2 1748.8 1585 1405.1 1225.1
1040.5 856 664.5 470.7 276.9 94.6 0
8755.7 8527.3 7927.4 6933 5684.9 4708.9 4092.9 3698.4 3580.7 3444.6
3278.5 3165.4 3093.9 2999.3 2826.3 2708.6 2616.3 2362.5 2274.9 2238
2208 2201 2173.4 2099.5 1972.6 1822.7 1661.2 1485.8 1303.5 1139.7
980.5 823.7 673.7 521.4 523.7 396.8 0
8755.7 8465 7752.1 6628.5 5329.6 4489.7 3917.6 3663.8 3578.4 3423.8
3264.6 3163.1 3103.1 3008.5 2805.5 2627.9 2394.8 2212.6 2154.9 2101.8
2067.2 2046.5 1951.9 1845.7 1725.8 1605.8 1465.1 1328.9 1179 1026.7
883.6 736 597.6 719.8 646 216.9 0
8755.7 8446.5 7689.8 6520.1 5184.2 4314.4 3802.2 3649.9 3571.5 3421.5
3264.6 3170 3126.2 3038.5 2791.7 2531 2226.4 2099.5 2018.8 1954.2
1921.9 1850.3 1730.4 1619.6 1506.6 1379.7 1268.9 1158.2 1040.5 934.4
881.3 696.8 579.1 800.6 369.1 92.3 0
8755.7 8476.5 7735.9 6533.9 5216.5 4372.1 3823 3659.2 3594.6 3446.9
3278.5 3188.5 3142.4 3063.9 2824 2533.3 2221.8 2094.9 2009.5 1942.6
1905.7 1836.5 1718.8 1615 1499.7 1377.4 1255.1 1144.4 1035.9 906.7
793.7 652.9 579.1 802.9 318.4 78.4 0
